IESNA:LM-63-2002
[TEST]P947411
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15676
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1717.3 1875.7 2048 2230.9 2389.3 2522 2622.6 2681.4 2691 2662.1
2632.2 2630 2648.2 2687.8 2780.9 3013.1 3589.8 4455.5 5226.9 5819.7
6275.5 6705.6 7094.1 7458.9 7704 7350.9 5950.2 4162.3 2878.3 1935.6
816.4 258.9 123 53.5 17.1 0 0
1717.3 1878.9 2060.8 2237.4 2396.8 2529.5 2636.5 2695.3 2703.9 2678.2
2645 2644 2657.9 2698.5 2793.8 2975.7 3472.1 4316.4 5176.6 5790.8
6264.8 6742 7106.9 7464.3 7728.6 7500.7 6203.8 4429.8 3016.3 2007.3
868.8 281.4 143.4 63.1 22.5 0 0
1717.3 1876.8 2053.3 2223.4 2375.4 2501.6 2599 2660 2666.4 2644
2619.3 2615.1 2630 2670.7 2761.7 2931.8 3335.2 4095.9 4951.9 5617.5
6109.7 6627.5 7118.7 7569.1 7950 8059.2 7186.1 5591.8 3772.8 2450.3
1134.2 447.3 251.4 139.1 64.2 21.4 0
1717.3 1863.9 2027.6 2190.3 2327.2 2443.9 2537 2585.1 2601.2 2591.5
2573.3 2571.2 2584 2603.3 2656.8 2764.9 2948.9 3372.6 4095.9 4926.2
5664.5 6350.4 7050.2 7709.3 8339.5 8831.7 9164.5 9191.2 8615.6 6835.1
3841.3 1374.9 552.1 295.3 135.9 31 0
1717.3 1842.5 1987 2135.7 2265.2 2375.4 2463.1 2522 2548.7 2555.1
2554.1 2560.5 2578.7 2595.8 2630 2708.2 2845.1 3051.6 3437.9 4090.6
4943.4 5853.9 6769.8 7723.2 8509.7 9252.2 9980.9 10795.2 11429.7 10963.2
8673.4 4777.5 1880 841 355.2 36.4 0
1717.3 1830.8 1958.1 2086.5 2204.2 2312.3 2400 2468.5 2505.9 2532.7
2551.9 2583 2630 2667.5 2702.8 2758.4 2877.2 3067.7 3358.7 3715
4240.4 4928.4 5711.6 6552.6 7420.4 8382.3 9456.6 10718.1 12455.8 13488.3
12340.2 9275.8 5045 1799.7 447.3 25.7 0
1717.3 1824.3 1949.5 2079 2193.5 2301.6 2394.6 2462.1 2502.7 2528.4
2555.1 2586.2 2631.1 2670.7 2712.4 2774.5 2890.1 3077.3 3370.5 3748.2
4252.2 4926.2 5691.3 6515.2 7400.1 8372.7 9470.5 10798.4 12453.7 13426.3
12172.2 9098.2 5020.4 1836.1 441.9 28.9 0
1717.3 1802.9 1905.7 2018 2126.1 2230.9 2325.1 2404.3 2461 2504.9
2550.9 2606.5 2667.5 2718.9 2769.1 2840.8 2956.4 3135.1 3400.4 3762.1
4222.2 4785 5460.2 6238.1 7117.6 8107.3 9188 10355.4 11789.2 12884.9
11386.9 7111.2 3226 1097.8 261.1 22.5 0
1717.3 1789 1866.1 1954.9 2051.2 2148.5 2244.8 2329.4 2406.4 2473.8
2544.4 2611.9 2676.1 2732.8 2797 2890.1 3023.8 3230.3 3540.6 3964.3
4525 5193.7 5969.5 6816.9 7679.3 8586.7 9518.7 10508.4 11492.8 11824.5
10506.3 7041.6 3029.2 908.4 365.9 101.6 0
1717.3 1764.4 1820.1 1884.3 1964.5 2052.2 2137.8 2226.7 2308 2390.4
2473.8 2549.8 2614 2682.5 2755.2 2841.9 2976.7 3192.9 3526.7 4013.5
4647 5377.8 6160 6952.8 7742.5 8535.3 9351.7 10133.9 10490.2 9810.8
7725.4 3875.5 1046.5 397 216.1 59.9 0
1717.3 1738.7 1766.6 1811.5 1871.4 1936.7 2014.8 2090.8 2173.2 2250.2
2340.1 2426.7 2512.3 2602.2 2695.3 2806.6 2959.6 3197.1 3554.5 4088.4
4789.3 5620.7 6423.2 7114.4 7712.5 8278.5 8738.6 8847.8 8291.4 6774.1
4226.5 1545.1 310.3 95.2 33.2 11.8 0
1717.3 1725.9 1737.7 1771.9 1821.1 1875.7 1941 2008.4 2081.1 2159.2
2242.7 2328.3 2422.5 2518.8 2625.8 2754.2 2922.2 3169.3 3516 3991.1
4627.7 5366 6043.3 6464.9 6658.6 6693.9 6550.5 6096.8 5265.4 4037.1
2376.5 808.9 184 52.4 15 6.4 0
1717.3 1708.8 1709.8 1728 1761.2 1801.9 1851.1 1903.5 1955.9 2005.2
2059.7 2110 2168.9 2225.6 2287.6 2362.5 2472.8 2646.1 2920 3319.1
3831.6 4351.7 4710.1 4760.4 4473.6 3940.8 3178.9 2232 1272.2 582.1
249.3 94.2 35.3 13.9 6.4 1.1 0
1717.3 1678.8 1656.3 1643.5 1632.8 1613.5 1580.4 1528 1458.4 1376
1281.9 1182.3 1082.8 994 925.5 875.3 838.9 825 896.7 1062.5
1246.5 1397.4 1388.9 1144.9 802.5 535 370.2 257.9 172.3 107
67.4 42.8 21.4 8.6 2.1 0 0
1717.3 1651 1599.6 1535.4 1443.4 1328.9 1194.1 1043.2 882.7 725.5
611 551 538.2 543.6 561.7 577.8 590.6 591.7 577.8 548.9
516.8 484.7 450.5 413 363.8 302.8 236.5 170.1 127.3 93.1
59.9 35.3 13.9 5.3 2.1 0 0
1717.3 1626.4 1534.4 1411.3 1242.3 1057.2 863.5 692.3 593.8 560.7
543.6 528.6 516.8 505 498.6 494.3 489 477.2 451.5 414.1
376.6 339.2 302.8 261.1 219.3 183 156.2 132.7 104.9 71.7
36.4 18.2 8.6 3.2 0 0 0
1717.3 1601.8 1472.3 1275.4 1057.2 835.7 661.3 594.9 575.7 559.6
543.6 527.5 511.5 495.4 471.9 445.1 414.1 377.7 338.1 299.6
263.2 231.1 205.4 185.1 165.8 147.7 128.4 101.6 69.5 47.1
31 17.1 7.5 3.2 0 0 0
1717.3 1586.8 1410.3 1180.2 921.3 703 614.2 596 578.9 560.7
545.7 527.5 508.2 484.7 454.7 417.3 376.6 334.9 291 248.2
212.9 190.5 174.4 159.4 143.4 127.3 109.1 86.7 68.5 54.6
39.6 25.7 8.6 1.1 0 0 0
1717.3 1565.4 1350.3 1077.5 810 651.6 616.3 599.2 582.1 563.9
547.8 530.7 510.4 482.6 445.1 405.5 357.4 309.2 256.8 219.3
194.7 179.8 168 155.1 141.2 124.1 102.7 84.5 70.6 55.6
40.7 25.7 7.5 0 0 0 0
1717.3 1563.3 1331.1 1037.9 767.2 645.2 622.7 604.5 586.4 569.2
552.1 532.9 512.5 482.6 446.2 398 343.5 288.9 244 209.7
188.3 174.4 161.6 147.7 131.6 111.3 88.8 73.8 59.9 46
31 17.1 4.3 0 0 0 0
1717.3 1563.3 1317.2 1016.5 749 645.2 627 608.8 588.5 569.2
552.1 533.9 513.6 486.8 452.6 405.5 347.7 290 240.7 204.4
183 170.1 157.3 142.3 124.1 98.4 76 63.1 51.4 38.5
24.6 9.6 1.1 0 0 0 0
1717.3 1568.6 1323.6 1019.7 749 645.2 627 608.8 589.6 571.4
553.2 535 515.7 490.1 455.8 403.4 345.6 285.7 236.5 201.2
181.9 169.1 155.1 141.2 122 92 71.7 59.9 47.1 34.2
21.4 7.5 0 0 0 0 0
